IESNA:LM-63-2002
[TEST]P947990
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-935-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9329
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1282.8 1379.5 1483.4 1587.8 1667.8 1716.7 1746.5 1763.3 1781.7 1803.1
1830.7 1868.1 1918.6 1978.1 2050.5 2172.3 2356.4 2600.6 2902.1 3279.2
3773.4 4340.7 4944.7 5494.1 5826.1 5657.5 5320.1 4867.9 4324.7 3677.4
2858.5 2042.4 1336.7 777 341.9 105.8 0
1282.8 1384.8 1501.7 1617.5 1702.9 1754.8 1779.4 1785.5 1789.4 1793
1798.7 1810.9 1833.3 1861.3 1907.5 2004.2 2173.6 2419.1 2739.1 3120.6
3577.5 4103.5 4710.4 5366.5 6024.3 6199 5828.3 5351.3 4850.5 4280.8
3483 2625.3 1827.2 1112.3 519.8 165.6 0
1282.8 1390 1520 1647.2 1738.1 1792.9 1812.2 1807.7 1797.2 1782.9
1766.7 1753.7 1748 1744.6 1764.6 1836 1990.7 2237.7 2576.1 2962
3381.7 3866.4 4476.1 5238.8 6222.5 6740.6 6336.6 5834.7 5376.3 4884.2
4107.5 3208.3 2317.5 1447.6 697.8 225.5 0
1282.8 1397.5 1538.1 1673.9 1769.4 1821.2 1830 1808 1773.8 1734.4
1693.2 1656.2 1628.1 1608.9 1623.3 1707.5 1895.1 2182.7 2551.8 2957.1
3382.5 3842.4 4382.6 5051.3 5989.7 6714.3 6437.1 5881.9 5397.4 4899.3
4163.5 3288.5 2417.3 1559 792.5 278.3 0
1282.8 1404.9 1556.3 1700.6 1800.8 1849.5 1847.8 1808.3 1750.5 1686
1619.6 1558.9 1508.2 1473.2 1481.9 1579.1 1799.6 2127.6 2527.5 2952.2
3383.4 3818.4 4289.1 4863.9 5756.8 6688 6537.6 5929 5418.5 4914.4
4219.6 3368.8 2517 1670.5 887.3 331.2 0
1282.8 1409.3 1566.1 1716.7 1819.8 1863.3 1848.3 1788.4 1706.5 1621.2
1541 1471.7 1417.4 1387.9 1422.7 1575.2 1867 2274.7 2763.1 3292.1
3821.5 4341.7 4871.6 5452 6313.4 7197.9 7185.6 6604.1 6022.2 5386.8
4587.1 3648.1 2728 1815.7 1006.6 390.9 0
1282.8 1413.8 1576 1732.8 1838.7 1877.1 1848.8 1768.4 1662.4 1556.5
1462.4 1384.6 1326.6 1302.6 1363.4 1571.4 1934.5 2421.8 2998.8 3632
4259.6 4865.1 5453.9 6040.1 6869.9 7707.7 7833.5 7279.1 6625.9 5859.1
4954.6 3927.5 2938.9 1960.9 1125.9 450.5 0
1282.8 1416 1581.9 1741.6 1847.1 1881.7 1843.9 1750.2 1630.4 1516.4
1420.3 1343.2 1288.2 1272.4 1356.4 1603.6 2012.7 2564.2 3232.7 3974.4
4711.6 5424.4 6120.7 6795.3 7678.5 8477 8579.5 8028.2 7270.6 6341.9
5294.5 4168.5 3065.5 2013.7 1155.9 453.1 0
1282.8 1418.2 1587.9 1750.2 1855.6 1886.3 1839 1731.9 1598.4 1476.4
1378.2 1301.8 1249.7 1242.2 1349.4 1635.8 2091 2706.5 3466.7 4316.8
5163.7 5983.6 6787.5 7550.5 8487.1 9246.3 9325.4 8777.4 7915.2 6824.7
5634.4 4409.6 3192 2066.5 1185.8 455.6 0
1282.8 1417.2 1592.4 1754.4 1858.8 1886.8 1833.2 1719 1578.7 1454.6
1357.6 1282.3 1231.6 1229.2 1348.3 1652.5 2130 2790.1 3608.7 4517.9
5437 6311.2 7177.1 8033.6 9009.3 9728.9 9736.3 9099.3 8094.2 6842.8
5543.3 4253.1 2940.2 1868.6 1027.3 382.5 0
1282.8 1418.2 1587.9 1750.2 1855.6 1886.3 1839 1731.9 1598.4 1476.4
1378.2 1301.8 1249.7 1242.2 1349.4 1635.8 2091 2706.5 3466.7 4316.8
5163.7 5983.6 6787.5 7550.5 8487.1 9246.3 9325.4 8777.4 7915.2 6824.7
5634.4 4409.6 3192 2066.5 1185.8 455.6 0
1282.8 1416 1581.9 1741.6 1847.1 1881.7 1843.9 1750.2 1630.4 1516.4
1420.3 1343.2 1288.2 1272.4 1356.4 1603.6 2012.7 2564.2 3232.7 3974.4
4711.6 5424.4 6120.7 6795.3 7678.5 8477 8579.5 8028.2 7270.6 6341.9
5294.5 4168.5 3065.5 2013.7 1155.9 453.1 0
1282.8 1413.8 1576 1732.8 1838.7 1877.1 1848.8 1768.4 1662.4 1556.5
1462.4 1384.6 1326.6 1302.6 1363.4 1571.4 1934.5 2421.8 2998.8 3632
4259.6 4865.1 5453.9 6040.1 6869.9 7707.7 7833.5 7279.1 6625.9 5859.1
4954.6 3927.5 2938.9 1960.9 1125.9 450.5 0
1282.8 1409.3 1566.1 1716.7 1819.8 1863.3 1848.3 1788.4 1706.5 1621.2
1541 1471.7 1417.4 1387.9 1422.7 1575.2 1867 2274.7 2763.1 3292.1
3821.5 4341.7 4871.6 5452 6313.4 7197.9 7185.6 6604.1 6022.2 5386.8
4587.1 3648.1 2728 1815.7 1006.6 390.9 0
1282.8 1404.9 1556.3 1700.6 1800.8 1849.5 1847.8 1808.3 1750.5 1686
1619.6 1558.9 1508.2 1473.2 1481.9 1579.1 1799.6 2127.6 2527.5 2952.2
3383.4 3818.4 4289.1 4863.9 5756.8 6688 6537.6 5929 5418.5 4914.4
4219.6 3368.8 2517 1670.5 887.3 331.2 0
1282.8 1397.5 1538.1 1673.9 1769.4 1821.2 1830 1808 1773.8 1734.4
1693.2 1656.2 1628.1 1608.9 1623.3 1707.5 1895.1 2182.7 2551.8 2957.1
3382.5 3842.4 4382.6 5051.3 5989.7 6714.3 6437.1 5881.9 5397.4 4899.3
4163.5 3288.5 2417.3 1559 792.5 278.3 0
1282.8 1390 1520 1647.2 1738.1 1792.9 1812.2 1807.7 1797.2 1782.9
1766.7 1753.7 1748 1744.6 1764.6 1836 1990.7 2237.7 2576.1 2962
3381.7 3866.4 4476.1 5238.8 6222.5 6740.6 6336.6 5834.7 5376.3 4884.2
4107.5 3208.3 2317.5 1447.6 697.8 225.5 0
1282.8 1384.8 1501.7 1617.5 1702.9 1754.8 1779.4 1785.5 1789.4 1793
1798.7 1810.9 1833.3 1861.3 1907.5 2004.2 2173.6 2419.1 2739.1 3120.6
3577.5 4103.5 4710.4 5366.5 6024.3 6199 5828.3 5351.3 4850.5 4280.8
3483 2625.3 1827.2 1112.3 519.8 165.6 0
1282.8 1379.5 1483.4 1587.8 1667.8 1716.7 1746.5 1763.3 1781.7 1803.1
1830.7 1868.1 1918.6 1978.1 2050.5 2172.3 2356.4 2600.6 2902.1 3279.2
3773.4 4340.7 4944.7 5494.1 5826.1 5657.5 5320.1 4867.9 4324.7 3677.4
2858.5 2042.4 1336.7 777 341.9 105.8 0
1282.8 1369 1460 1549.2 1619 1663.1 1690.7 1706.6 1722.8 1743
1771.7 1811.9 1864.2 1924.3 1999 2106.7 2260.7 2462.5 2715.8 3016.9
3378.1 3757.4 4093.7 4332 4391.6 4140.8 3785.9 3363.6 2902.8 2403.3
1830.6 1281.3 825.5 477.8 214.9 70.4 0
1282.8 1358.4 1436.6 1510.6 1570.2 1609.6 1634.8 1649.9 1663.9 1682.8
1712.8 1755.6 1809.9 1870.6 1947.5 2041 2165 2324.3 2529.5 2754.7
2982.7 3174.1 3242.7 3170 2957.1 2624.1 2251.8 1859.3 1481 1129.2
802.8 520.2 314.3 178.6 88 35 0
1282.8 1347.1 1413.3 1475 1523.1 1556.2 1576.9 1586.8 1594.5 1604.9
1623.9 1653.4 1691.6 1731.6 1777 1828 1892.7 1977.3 2088.6 2207.3
2317.3 2388.8 2373.1 2262.2 2055.9 1776.9 1492.3 1213.5 955.5 730.5
530.2 359.2 231.5 142.4 76.1 31.6 0
1282.8 1335.9 1390 1439.4 1476 1502.9 1519 1523.6 1525.1 1527.1
1534.9 1551.1 1573.3 1592.5 1606.6 1615 1620.3 1630.3 1647.8 1659.9
1652 1603.5 1503.3 1354.4 1154.7 929.8 732.9 567.7 430 331.7
257.5 198.3 148.7 106.2 64.2 28.2 0
1282.8 1324.6 1366.6 1404.7 1433.9 1453.1 1461.8 1457.2 1444.6 1429.1
1413.9 1403.7 1398.9 1393 1381.9 1362.8 1336.6 1309.5 1284.3 1263.6
1240.9 1202.7 1139.3 1049.9 933.8 794.9 669.9 549.8 435.1 347.1
271.5 207.8 152.6 106.9 63.9 27.8 0
1282.8 1313.2 1343.1 1369.9 1391.7 1403.4 1404.5 1390.7 1364 1331.2
1292.9 1256.2 1224.3 1193.3 1157.2 1110.6 1052.9 988.8 920.9 867.3
829.8 801.9 775.2 745.3 712.9 660 607 531.9 440.2 362.5
285.5 217.3 156.5 107.7 63.5 27.5 0
1282.8 1302.4 1321.2 1339.4 1355.6 1362.5 1357.1 1333.8 1293.5 1246.1
1193.3 1145 1104.7 1069.9 1035.7 995.4 947.3 894.3 838 793.5
763.9 744.4 730.3 713.5 687.9 643.4 599.1 536.3 460.5 391.3
317.7 248.6 183 127.2 77.8 33.3 0
1282.8 1291.6 1299.3 1308.8 1319.3 1321.6 1309.8 1276.8 1222.9 1161.1
1093.8 1033.8 985 946.4 914.1 880.2 841.8 799.8 755.1 719.7
697.9 686.9 685.3 681.8 663 626.9 591.3 540.6 480.7 420
349.9 279.8 209.5 146.7 92.1 39.1 0
1282.8 1281.1 1278.6 1280.6 1284.5 1285 1269.3 1229.2 1167.4 1098
1029.1 974.9 935.5 906.5 880.9 851.1 815.4 775.5 730.5 687.9
656.2 638.9 640.7 642.4 637 623.7 591.7 539.5 480.7 424.8
372.1 316.5 253.3 184.1 119.9 50.7 0
1282.8 1269.4 1258.2 1254.2 1256.1 1258.6 1248.1 1216.1 1163.9 1104.7
1047.3 997.1 952.9 914.2 877.7 839.4 797.5 752.9 708.6 669.1
634.3 608.3 594.5 586.3 578.5 569.4 550.3 516.3 473.1 424.9
370.3 315.5 253.1 186.2 122.6 54.1 0
1282.8 1260 1240.4 1230.4 1231.1 1238.1 1238.3 1219.7 1180.7 1129.5
1075.8 1024.6 974.8 927.2 881.2 835.5 788.5 741.1 697.1 659.4
625.7 599.9 581.2 566.8 553.2 537.8 516.8 488.3 453.2 411.3
359.8 307.1 246.1 182.7 118.9 52.7 0
1282.8 1250.6 1222.5 1206.8 1206.1 1217.7 1228.6 1223.3 1197.4 1154.2
1104.4 1052.2 996.7 940.1 884.8 831.5 779.6 729.3 685.6 649.8
617.2 591.4 567.8 547.3 527.9 506.3 483.1 460.4 433.3 397.6
349.3 298.7 239 179.3 115.2 51.2 0
1282.8 1242.1 1207.6 1187.1 1186.4 1204.6 1230.3 1244.7 1234.7 1196.8
1142.6 1083.7 1022.8 960.9 900.7 842.9 787.9 736 691.2 655.1
625.5 603.9 585.5 566.3 544.6 516.9 487.2 459.1 428.9 391.1
343.1 292.4 233.7 175.5 111 50.4 0
1282.8 1233.6 1192.6 1167.4 1166.7 1191.7 1232.1 1266.2 1272 1239.4
1180.9 1115.1 1048.9 981.8 916.6 854.3 796.1 742.7 696.9 660.4
633.8 616.3 603.1 585.3 561.3 527.5 491.3 457.8 424.4 384.7
336.8 286.1 228.4 171.8 106.8 49.6 0
1282.8 1226.2 1179.4 1150.8 1148.9 1177.6 1228.5 1277.6 1295.9 1270.5
1211.5 1139.6 1069.2 1001.3 935.9 873.6 814.7 760.3 713.7 676.8
649.2 630.5 618.4 603.2 581.8 551.4 517 481.5 445.3 401.1
349 296 236.7 171.1 103.3 49.5 0
1282.8 1218.7 1166.3 1134.2 1131 1163.6 1224.8 1289 1319.7 1301.5
1242.1 1164.1 1089.6 1020.8 955.2 892.9 833.3 778 730.4 693.1
664.6 644.6 633.6 621.1 602.4 575.4 542.7 505.3 466.2 417.5
361.2 305.9 244.9 170.4 99.7 49.3 0
1282.8 1211.2 1154.3 1119.5 1114.5 1146.5 1210 1277 1314.2 1304.9
1253.5 1176.8 1099.9 1032.3 969 909.9 852.9 799.2 752.4 714.8
684 662.7 649.5 636.8 618.3 592.4 559 520.7 479.5 429.5
372.1 315.3 252.8 167.7 92.1 43.5 0
1282.8 1203.8 1142.3 1104.9 1098 1129.5 1195.2 1265.1 1308.7 1308.2
1264.9 1189.5 1110.3 1043.8 982.8 926.9 872.5 820.3 774.3 736.4
703.4 680.8 665.3 652.5 634.3 609.4 575.2 536.1 492.7 441.6
383 324.6 260.6 164.9 84.4 37.7 0
1282.8 1198.1 1133.1 1093.9 1084.9 1112.7 1171.4 1233.5 1272.6 1273.7
1236.6 1169.4 1095 1029.7 972.7 922.3 873.7 826 782.4 745.8
715.4 695 680.3 667.7 649.5 623.4 587.5 546.7 502.3 451
391.5 333.7 267.5 179.5 98.1 43.4 0
1282.8 1192.2 1123.8 1083 1071.7 1096 1147.5 1202 1236.5 1239.3
1208.4 1149.3 1079.6 1015.6 962.8 917.7 874.7 831.7 790.6 755.1
727.5 709.2 695.5 682.9 664.8 637.4 599.8 557.3 511.9 460.4
400.1 342.6 274.3 194 111.7 49.1 0
1282.8 1187.6 1117.4 1075.3 1063.2 1084.9 1130.7 1177.2 1206.1 1207.9
1180.5 1127.7 1064.2 1003.3 951.3 907.2 865.8 824.1 783.8 750.4
727.2 711.8 699 686.5 668.7 641.2 603.7 561.1 515.6 464.7
404.6 346.8 279.9 203.6 123.6 53.9 0
1282.8 1182.9 1110.9 1067.6 1054.5 1073.9 1113.9 1152.4 1175.8 1176.6
1152.8 1106.1 1048.6 990.9 940 896.6 856.9 816.7 777 745.7
727 714.4 702.5 690 672.7 645 607.5 564.9 519.2 469
409.2 351.1 285.5 213.1 135.4 58.7 0
1282.8 1179.2 1106.3 1062.3 1049.5 1068.3 1106.1 1140.9 1161.1 1161.2
1139.4 1097.1 1044 987.9 935.4 888.3 844.8 801.6 759.8 730.4
714.8 704.4 693.9 681.3 664.1 637.2 600.1 558 513.7 464.4
406.9 347.9 284.1 212.6 134.4 57.5 0
1282.8 1175.6 1101.8 1057.1 1044.6 1062.8 1098.5 1129.5 1146.5 1145.7
1126 1088.1 1039.4 984.9 930.9 880.1 832.8 786.6 742.7 715.1
702.5 694.5 685.2 672.5 655.6 629.5 592.7 551.2 508.1 459.8
404.6 344.7 282.8 211.9 133.4 56.2 0
1282.8 1172.3 1098.3 1054 1041.9 1060.5 1095.5 1125.7 1141.8 1140.6
1121.2 1085.9 1039.4 985.3 929.9 875.7 824.6 774.8 728.8 702.3
690.6 683.8 675.9 663.3 646 619.5 582.9 542.2 499.4 451.5
397.7 337.7 273.4 204 127.2 53.1 0
1282.8 1168.9 1094.8 1050.9 1039.2 1058.3 1092.6 1121.9 1137.1 1135.4
1116.3 1083.7 1039.4 985.7 928.9 871.3 816.6 762.9 714.9 689.4
678.7 673.2 666.5 654 636.5 609.4 573.2 533.1 490.8 443.3
390.8 330.7 263.9 196 121 49.8 0
1282.8 1164.7 1091.3 1048.5 1038.2 1057.9 1092.3 1121.4 1135.6 1133.2
1113.5 1083 1040.1 986.5 928.4 868.8 811.7 755.1 705.9 680.8
670.5 665.5 659.6 646.8 629.1 600.6 565.6 526.2 482.9 435.6
383.5 324.9 253 189 114.7 46.8 0
1282.8 1168.9 1094.8 1050.9 1039.2 1058.3 1092.6 1121.9 1137.1 1135.4
1116.3 1083.7 1039.4 985.7 928.9 871.3 816.6 762.9 714.9 689.4
678.7 673.2 666.5 654 636.5 609.4 573.2 533.1 490.8 443.3
390.8 330.7 263.9 196 121 49.8 0
1282.8 1172.3 1098.3 1054 1041.9 1060.5 1095.5 1125.7 1141.8 1140.6
1121.2 1085.9 1039.4 985.3 929.9 875.7 824.6 774.8 728.8 702.3
690.6 683.8 675.9 663.3 646 619.5 582.9 542.2 499.4 451.5
397.7 337.7 273.4 204 127.2 53.1 0
1282.8 1175.6 1101.8 1057.1 1044.6 1062.8 1098.5 1129.5 1146.5 1145.7
1126 1088.1 1039.4 984.9 930.9 880.1 832.8 786.6 742.7 715.1
702.5 694.5 685.2 672.5 655.6 629.5 592.7 551.2 508.1 459.8
404.6 344.7 282.8 211.9 133.4 56.2 0
1282.8 1179.2 1106.3 1062.3 1049.5 1068.3 1106.1 1140.9 1161.1 1161.2
1139.4 1097.1 1044 987.9 935.4 888.3 844.8 801.6 759.8 730.4
714.8 704.4 693.9 681.3 664.1 637.2 600.1 558 513.7 464.4
406.9 347.9 284.1 212.6 134.4 57.5 0
1282.8 1182.9 1110.9 1067.6 1054.5 1073.9 1113.9 1152.4 1175.8 1176.6
1152.8 1106.1 1048.6 990.9 940 896.6 856.9 816.7 777 745.7
727 714.4 702.5 690 672.7 645 607.5 564.9 519.2 469
409.2 351.1 285.5 213.1 135.4 58.7 0
1282.8 1187.6 1117.4 1075.3 1063.2 1084.9 1130.7 1177.2 1206.1 1207.9
1180.5 1127.7 1064.2 1003.3 951.3 907.2 865.8 824.1 783.8 750.4
727.2 711.8 699 686.5 668.7 641.2 603.7 561.1 515.6 464.7
404.6 346.8 279.9 203.6 123.6 53.9 0
1282.8 1192.2 1123.8 1083 1071.7 1096 1147.5 1202 1236.5 1239.3
1208.4 1149.3 1079.6 1015.6 962.8 917.7 874.7 831.7 790.6 755.1
727.5 709.2 695.5 682.9 664.8 637.4 599.8 557.3 511.9 460.4
400.1 342.6 274.3 194 111.7 49.1 0
1282.8 1198.1 1133.1 1093.9 1084.9 1112.7 1171.4 1233.5 1272.6 1273.7
1236.6 1169.4 1095 1029.7 972.7 922.3 873.7 826 782.4 745.8
715.4 695 680.3 667.7 649.5 623.4 587.5 546.7 502.3 451
391.5 333.7 267.5 179.5 98.1 43.4 0
1282.8 1203.8 1142.3 1104.9 1098 1129.5 1195.2 1265.1 1308.7 1308.2
1264.9 1189.5 1110.3 1043.8 982.8 926.9 872.5 820.3 774.3 736.4
703.4 680.8 665.3 652.5 634.3 609.4 575.2 536.1 492.7 441.6
383 324.6 260.6 164.9 84.4 37.7 0
1282.8 1211.2 1154.3 1119.5 1114.5 1146.5 1210 1277 1314.2 1304.9
1253.5 1176.8 1099.9 1032.3 969 909.9 852.9 799.2 752.4 714.8
684 662.7 649.5 636.8 618.3 592.4 559 520.7 479.5 429.5
372.1 315.3 252.8 167.7 92.1 43.5 0
1282.8 1218.7 1166.3 1134.2 1131 1163.6 1224.8 1289 1319.7 1301.5
1242.1 1164.1 1089.6 1020.8 955.2 892.9 833.3 778 730.4 693.1
664.6 644.6 633.6 621.1 602.4 575.4 542.7 505.3 466.2 417.5
361.2 305.9 244.9 170.4 99.7 49.3 0
1282.8 1226.2 1179.4 1150.8 1148.9 1177.6 1228.5 1277.6 1295.9 1270.5
1211.5 1139.6 1069.2 1001.3 935.9 873.6 814.7 760.3 713.7 676.8
649.2 630.5 618.4 603.2 581.8 551.4 517 481.5 445.3 401.1
349 296 236.7 171.1 103.3 49.5 0
1282.8 1233.6 1192.6 1167.4 1166.7 1191.7 1232.1 1266.2 1272 1239.4
1180.9 1115.1 1048.9 981.8 916.6 854.3 796.1 742.7 696.9 660.4
633.8 616.3 603.1 585.3 561.3 527.5 491.3 457.8 424.4 384.7
336.8 286.1 228.4 171.8 106.8 49.6 0
1282.8 1242.1 1207.6 1187.1 1186.4 1204.6 1230.3 1244.7 1234.7 1196.8
1142.6 1083.7 1022.8 960.9 900.7 842.9 787.9 736 691.2 655.1
625.5 603.9 585.5 566.3 544.6 516.9 487.2 459.1 428.9 391.1
343.1 292.4 233.7 175.5 111 50.4 0
1282.8 1250.6 1222.5 1206.8 1206.1 1217.7 1228.6 1223.3 1197.4 1154.2
1104.4 1052.2 996.7 940.1 884.8 831.5 779.6 729.3 685.6 649.8
617.2 591.4 567.8 547.3 527.9 506.3 483.1 460.4 433.3 397.6
349.3 298.7 239 179.3 115.2 51.2 0
1282.8 1260 1240.4 1230.4 1231.1 1238.1 1238.3 1219.7 1180.7 1129.5
1075.8 1024.6 974.8 927.2 881.2 835.5 788.5 741.1 697.1 659.4
625.7 599.9 581.2 566.8 553.2 537.8 516.8 488.3 453.2 411.3
359.8 307.1 246.1 182.7 118.9 52.7 0
1282.8 1269.4 1258.2 1254.2 1256.1 1258.6 1248.1 1216.1 1163.9 1104.7
1047.3 997.1 952.9 914.2 877.7 839.4 797.5 752.9 708.6 669.1
634.3 608.3 594.5 586.3 578.5 569.4 550.3 516.3 473.1 424.9
370.3 315.5 253.1 186.2 122.6 54.1 0
1282.8 1281.1 1278.6 1280.6 1284.5 1285 1269.3 1229.2 1167.4 1098
1029.1 974.9 935.5 906.5 880.9 851.1 815.4 775.5 730.5 687.9
656.2 638.9 640.7 642.4 637 623.7 591.7 539.5 480.7 424.8
372.1 316.5 253.3 184.1 119.9 50.7 0
1282.8 1291.6 1299.3 1308.8 1319.3 1321.6 1309.8 1276.8 1222.9 1161.1
1093.8 1033.8 985 946.4 914.1 880.2 841.8 799.8 755.1 719.7
697.9 686.9 685.3 681.8 663 626.9 591.3 540.6 480.7 420
349.9 279.8 209.5 146.7 92.1 39.1 0
1282.8 1302.4 1321.2 1339.4 1355.6 1362.5 1357.1 1333.8 1293.5 1246.1
1193.3 1145 1104.7 1069.9 1035.7 995.4 947.3 894.3 838 793.5
763.9 744.4 730.3 713.5 687.9 643.4 599.1 536.3 460.5 391.3
317.7 248.6 183 127.2 77.8 33.3 0
1282.8 1313.2 1343.1 1369.9 1391.7 1403.4 1404.5 1390.7 1364 1331.2
1292.9 1256.2 1224.3 1193.3 1157.2 1110.6 1052.9 988.8 920.9 867.3
829.8 801.9 775.2 745.3 712.9 660 607 531.9 440.2 362.5
285.5 217.3 156.5 107.7 63.5 27.5 0
1282.8 1324.6 1366.6 1404.7 1433.9 1453.1 1461.8 1457.2 1444.6 1429.1
1413.9 1403.7 1398.9 1393 1381.9 1362.8 1336.6 1309.5 1284.3 1263.6
1240.9 1202.7 1139.3 1049.9 933.8 794.9 669.9 549.8 435.1 347.1
271.5 207.8 152.6 106.9 63.9 27.8 0
1282.8 1335.9 1390 1439.4 1476 1502.9 1519 1523.6 1525.1 1527.1
1534.9 1551.1 1573.3 1592.5 1606.6 1615 1620.3 1630.3 1647.8 1659.9
1652 1603.5 1503.3 1354.4 1154.7 929.8 732.9 567.7 430 331.7
257.5 198.3 148.7 106.2 64.2 28.2 0
1282.8 1347.1 1413.3 1475 1523.1 1556.2 1576.9 1586.8 1594.5 1604.9
1623.9 1653.4 1691.6 1731.6 1777 1828 1892.7 1977.3 2088.6 2207.3
2317.3 2388.8 2373.1 2262.2 2055.9 1776.9 1492.3 1213.5 955.5 730.5
530.2 359.2 231.5 142.4 76.1 31.6 0
1282.8 1358.4 1436.6 1510.6 1570.2 1609.6 1634.8 1649.9 1663.9 1682.8
1712.8 1755.6 1809.9 1870.6 1947.5 2041 2165 2324.3 2529.5 2754.7
2982.7 3174.1 3242.7 3170 2957.1 2624.1 2251.8 1859.3 1481 1129.2
802.8 520.2 314.3 178.6 88 35 0
1282.8 1369 1460 1549.2 1619 1663.1 1690.7 1706.6 1722.8 1743
1771.7 1811.9 1864.2 1924.3 1999 2106.7 2260.7 2462.5 2715.8 3016.9
3378.1 3757.4 4093.7 4332 4391.6 4140.8 3785.9 3363.6 2902.8 2403.3
1830.6 1281.3 825.5 477.8 214.9 70.4 0
1282.8 1379.5 1483.4 1587.8 1667.8 1716.7 1746.5 1763.3 1781.7 1803.1
1830.7 1868.1 1918.6 1978.1 2050.5 2172.3 2356.4 2600.6 2902.1 3279.2
3773.4 4340.7 4944.7 5494.1 5826.1 5657.5 5320.1 4867.9 4324.7 3677.4
2858.5 2042.4 1336.7 777 341.9 105.8 0
